Technical data

CA4PK795

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 795 mm
    Number of Path 4
    Weight 58 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 91541177
    HONDA 38920-P00-K01
    P.S.A. 5750-76
    PEUGEOT 5750-76
    ROVER GMB102
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    HONDA Civic Civic (EG/EH/EJ) 09/1991 => 09/1995
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    ROVER série 400 400 Série 2 05/1995 => 03/2000

Last product search