Technical data

CA4PK805

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 805 mm
    Number of Path 4
    Weight 63 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 38920-PEC-013
    ISUZU 8-94382-107-1
    NISSAN 11720-2F000 | 11720-2F005 | 11720-53Y01 | 11720-53Y10
    OPEL 1854736
    SANTANA 17521-61A00 | 17521-61A10
    SMART 0019934496
    SUZUKI 17521-61A00 | 17521-61A10 | 17521-85C11
    TOYOTA 90916-02352
    VAUXHALL 9118367
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Logo Logo (GA) 12/1998 => 04/2001
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997
    SMART Fortwo Fortwo MKII 01/2007 => 11/2014
    NISSAN 100NX 100 NX (B13) 10/1990 => 10/1994
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Sunny Sunny (N14) 10/1990 => 05/1995
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000
    OPEL Omega Omega B 02/1994 => 07/2003
    SANTANA Vitara Vitara 09/1989 => 12/2005
    SUZUKI CARRY Carry (GA4*) 07/1999 => 12/2004
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI GRAND VITARA Grand Vitara XL7 03/2001 => 03/2006
    SUZUKI IGNIS Ignis FL (RM) 09/2003 => 06/2008
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    SUZUKI X90 X90 (SZ416) 11/1995 => 12/2000
    SUZUKI SX4 SX4 (HUN) 03/2006 => 06/2009
    SUZUKI SX4 SX4 FL (HUN) 04/2009 => 09/2014
    TOYOTA Camry Camry (SX/VC10) 06/1991 => 08/1996
    VAUXHALL Omega Omega 04/1994 => 12/2003

Last product search