Technical data

CA4PK813

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 813 mm
    Number of Path 4
    Weight 62 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUTOBIANCHI 7750729
    CITROEN 6453-E5
    FIAT 7750729
    HONDA 38920-P34-K01 | 38920-P73-013 | 56992-P02-014 | 56992-P1K-E03
    HYUNDAI 97713-1E000 | 97713-2D500 | 97713-22261
    KIA 97713-1C-200
    LANCIA 7750729
    NISSAN 11720-71J01 | 11720-D4018
    P.S.A. 6453-E5
    PEUGEOT 6453-E5
    ROVER GFB400 | GMB103 | PQS101010
    SANTANA 17521-60A00
    SUBARU 17521-86510
    SUZUKI 17521-60A00 | 17521-78F00 | 17521-83E00 | 17521-85C00 | 17521-86500 | 17521-86510 | 17521-86520 | 49181-56B10
    TOYOTA 90916-02332
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUTOBIANCHI Y10 Y10 01/1989 => 10/1995
    HONDA Civic Civic (EG/EH/EJ) 09/1991 => 09/1995
    HONDA Civic Civic (MA/MB) 01/1995 => 03/2001
    HONDA Concerto Concerto 10/1989 => 12/1996
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    HONDA Integra Integra R (DC) 11/1997 => 08/2001
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Accent Accent(TR) 12/2005 => 02/2012
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Tiburon Tiburon 01/2002 => 12/2006
    KIA Cerato Cerato 01/2004 => 12/2008
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995
    NISSAN 100NX 100 NX (B13) 10/1990 => 10/1994
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000
    NISSAN Vanette Vanette Cargo (C23M) 07/1992 => 11/2001
    PEUGEOT 205 205 08/1987 => 09/1998
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 2 05/1995 => 03/2000
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    SANTANA Vitara Vitara 09/1989 => 12/2005
    SUBARU Justy Justy 10/1995 => 10/2003
    SUZUKI ALTO Alto (SH410) 03/1994 => 05/2002
    SUZUKI BALENO Baleno I 04/1995 => 12/2002
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI IGNIS Ignis (RG) 09/2000 => 08/2003
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    SUZUKI SWIFT Swift SA 10/1983 => 02/1989
    SUZUKI SWIFT Swift SF (JPN) 03/1989 => 08/1996
    SUZUKI SWIFT Swift SF (HUN) 01/1995 => 08/1996
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    SUZUKI WAGON R Wagon R (SR) 03/1997 => 12/2008
    SUZUKI WAGON R Wagon R+ (RB) 03/2000 => 12/2008
    SUZUKI X90 X90 (SZ416) 11/1995 => 12/2000
    SUZUKI SX4 SX4 (JPN) 03/2006 => 06/2009
    TOYOTA Corolla Corolla (80) 05/1983 => 09/1987
    TOYOTA Corolla Corolla (90) 05/1987 => 05/1992
    TOYOTA Starlet Starlet (EP7*) 10/1984 => 12/1989
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995

Last product search