Technical data

CA4PK823

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 823 mm
    Number of Path 4
    Weight 62 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUTOBIANCHI 71749435
    BMW 11 28 7 520 177
    FORD 7040340
    HONDA 31110-P3F-004 | 38920-P2A-003
    HYUNDAI 97713-22260
    LANCIA 71749435
    NISSAN 11720-0M000 | 11720-70J05 | 11950-EB70A
    ROVER GMB109 | GMB40823
    SUZUKI 49180-63B20 | 95141-57B50
    TOYOTA 99364-20820
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUTOBIANCHI Y10 Y10 01/1989 => 10/1995
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 5 series Série 5 (E60/61 LCI) 01/2007 => 09/2010
    BMW 6 series Série 6 (E63) Coupé 09/2003 => 08/2007
    BMW 6 series Série 6 (E64) Cabriolet 03/2004 => 08/2007
    BMW 6 series Série 6 (E63/E64 LCI) 09/2007 => 03/2011
    BMW 7 series Série 7 (E65) 09/2001 => 10/2008
    BMW 7 series Série 7 (E66) 03/2002 => 10/2008
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    HONDA Accord Accord VI (CG/CH) 09/1998 => 01/2003
    HONDA Civic Civic (EJ*) 03/1996 => 03/2000
    HONDA Civic Civic (EJ/EK) 10/1995 => 03/2001
    HONDA Civic Civic (MA/MB) 01/1995 => 03/2001
    HONDA CR-V CR-V mk I 01/1997 => 02/2002
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Almera Tino Almera Tino (V10M) 08/2000 => 01/2003
    NISSAN Cabstar Cabstar (F24M) 09/2006 =>
    NISSAN Pathfinder Pathfinder (R51M) 02/2005 => 08/2010
    NISSAN Pathfinder Pathfinder FL (R51M) 01/2010 =>
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    NISSAN Navara Navara (D40M) 05/2005 => 11/2010
    NISSAN Navara Navara FL (D40M) 12/2009 => 09/2015
    NISSAN NT400 NT400 Cabstar 08/2014 =>
    ROVER série 400 400 Série 2 05/1995 => 03/2000
    ROVER Maestro Maestro 03/1983 => 01/1995
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    TOYOTA Corolla Corolla (100) 05/1992 => 04/1997
    TOYOTA Corolla Corolla (110) 04/1997 => 11/1999
    TOYOTA Corolla Corolla FL (110) 10/1999 => 10/2001
    TOYOTA MR2 MR 2 10/1989 => 11/1999
    TOYOTA Paseo Paseo 08/1995 => 07/1999
    TOYOTA Paseo Paseo 04/1991 => 08/1995
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995
    TOYOTA Starlet Starlet (EP91) 01/1996 => 07/1999
    TOYOTA Tercel Tercel (EL5*) 09/1994 => 07/1999

Last product search