Technical data

CA4PK830

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 830 mm
    Number of Path 4
    Weight 63 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 25183067
    DAEWOO 25183067
    DAIHATSU 88458-87102 | 88458-87103
    HYUNDAI 57161-H1500 | 97713-22060
    NISSAN 11720-2F205 | 11720-BX000 | 11920-21B00 | 11920-77A00 | 11920-Q5200
    SUZUKI 95141-70F01
    TOYOTA 99364-20830 | 99364-70830 | 99364-80830
    VOLKSWAGEN J9936450830
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Kalos Kalos (T250) 01/2005 => 05/2008
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005
    DAIHATSU Applause Applause 06/1989 => 09/1997
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Terracan Terracan 01/2001 => 02/2002
    HYUNDAI Terracan Terracan FL 03/2002 => 07/2007
    NISSAN 100NX 100 NX (B13) 10/1990 => 10/1994
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (N14) 10/1990 => 05/1995
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000
    NISSAN Note Note (E11E) 09/2005 => 12/2007
    NISSAN Note Note FL (E11E) 01/2008 => 06/2012
    SUZUKI ALTO Alto (SH410) 03/1994 => 05/2002
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989
    TOYOTA Hiace Hiace LH/RZH 100 08/1989 => 07/1995
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997

Last product search