Technical data

CA4PK835

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 835 mm
    Number of Path 4
    Weight 58 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SUZUKI 95141-50F01
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SUZUKI IGNIS Ignis (RG) 09/2000 => 08/2003
    SUZUKI IGNIS Ignis FL (RM) 09/2003 => 06/2008
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018
    SUZUKI LIANA Liana (RH41*) 06/2001 => 01/2006
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI SWIFT Swift II RS (JPN) 04/2005 => 09/2011
    SUZUKI WAGON R Wagon R+ (RB) 03/2000 => 12/2008

Last product search