Technical data

CA4PK841

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 841 mm
    Number of Path 4
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 038260849A
    BMW 11 28 2 245 850
    CHEVROLET 25182776
    DAIHATSU 88458-87101
    FIAT 71718838
    JAGUAR EAC9369
    KIA 0K2FT-15-908
    LANCIA 71718838
    LAND ROVER STC3397
    PEUGEOT 6453-L2
    SUZUKI 95141-64A00
    TOYOTA 90916-02669 | 99364-80840
    VOLKSWAGEN J9936480840
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    CHEVROLET Aveo Aveo T250/2 03/2008 => 02/2011
    CHEVROLET Spark Spark (M300) 12/2009 => 01/2013
    CHEVROLET Spark Spark FL (M300) 09/2012 => 12/2015
    DAIHATSU Applause Applause 06/1989 => 09/1997
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Doblo Doblo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo FL 01/2004 => 12/2005
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (188) 07/1999 => 06/2003
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Strada Strada Pick-up 03/1999 => 03/2003
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006
    KIA Shuma Shuma 04/1997 => 09/2002
    KIA Cerato Cerato 01/2004 => 12/2008
    LANCIA Ypsilon Y Ipsilon 11/1995 => 08/2000
    LAND ROVER Range Rover Range Rover 09/1994 => 02/2002
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    SUZUKI BALENO Baleno I 04/1995 => 12/2002
    TOYOTA Carina Carina II (ST17*) 12/1987 => 11/1992
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    TOYOTA Starlet Starlet (EP7*) 10/1984 => 12/1989
    TOYOTA Supra Supra (MA70) 01/1986 => 04/1993
    TOYOTA IQ IQ (KGJ10/NGJ10/NUJ10) 01/2009 => 05/2014
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997

Last product search