Technical data

CA4PK846

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 846 mm
    Number of Path 4
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 7 559 454
    HONDA 38920-P3F-004 | 56992-P1J-E01 | 56992-P2A-003
    HYUNDAI 25212-26021
    KIA 25212-26021
    NISSAN 11950-9F600 | 11950-53J10 | 11950-53J20 | 11950-70J00 | 11950-70J05
    SUBARU 809214470 | 809214550
    TOYOTA 90916-02364
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 7 series Série 7 (E65) 09/2001 => 10/2008
    BMW 7 series Série 7 (E66) 03/2002 => 10/2008
    HONDA Accord Accord VI (CG/CH) 09/1998 => 01/2003
    HONDA Civic Civic (EJ*) 03/1996 => 03/2000
    HONDA Civic Civic (EJ/EK) 10/1995 => 03/2001
    HONDA Civic Civic (MA/MB) 01/1995 => 03/2001
    HONDA Civic Civic Aerodeck (MB/MC) 09/1997 => 03/2001
    HONDA CR-V CR-V mk I 01/1997 => 02/2002
    HONDA CRX CRX (EE/ED) 09/1987 => 12/1992
    HONDA HR-V HR-V (GH) 10/1998 => 09/2005
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Accent Accent(TR) 12/2005 => 02/2012
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    KIA Rio Rio II (BN) 06/2005 => 12/2006
    KIA Rio Rio II (TC) 09/2006 => 09/2011
    KIA Cerato Cerato 01/2004 => 12/2008
    NISSAN 100NX 100 NX (B13) 10/1990 => 10/1994
    NISSAN 200SX 200 SX (S13) 09/1988 => 06/1994
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Almera Tino Almera Tino (V10M) 08/2000 => 01/2003
    NISSAN Almera Tino Almera Tino (V10B) 02/2003 => 11/2005
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    SUBARU Legacy Legacy 4 05/2003 => 05/2009
    TOYOTA Corolla Corolla (100) 05/1992 => 04/1997
    TOYOTA Supra Supra (MA70) 01/1986 => 04/1993

Last product search