Technical data

CA4PK850

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 850 mm
    Number of Path 4
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHRYSLER 4668 241 | 4668 241AC
    DAIHATSU 88458-87704-000
    HONDA 38920-P04-013 | 38920-PW0-004
    HYUNDAI 97713-29000 | 97713-29500
    MAZDA B3C7-15-907C | BPE8-15-908
    SUBARU 49180-60B20
    SUZUKI 17521-84H00 | 49180-60B20
    TOYOTA 90080-91170 | 99364-30850
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER Neon Neon 01/1999 => 09/2005
    CHRYSLER PT Cruiser PT Cruiser 06/2000 => 11/2007
    DAIHATSU Charade Charade (G200/1/2/3/4) 03/1993 => 03/2001
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Elantra Elantra 05/1995 => 05/2000
    HYUNDAI Excel Excel 07/1994 => 09/1999
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Pony Pony 07/1994 => 12/1999
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    MAZDA 121 121 (DB) 11/1990 => 02/1996
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    SUBARU Justy Justy 10/1995 => 10/2003
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    TOYOTA Carina Carina II (ST17*) 12/1987 => 11/1992
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Celica Celica (ST18) 08/1989 => 10/1993
    TOYOTA Corolla Corolla (110) 04/1997 => 11/1999
    TOYOTA Corolla Corolla FL (110) 10/1999 => 10/2001
    TOYOTA Starlet Starlet (EP7*) 10/1984 => 12/1989

Last product search