Technical data

CA4PK853

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 853 mm
    Number of Path 4
    Weight 66 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 11950-9F610
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006
    NISSAN Almera Tino Almera Tino (V10M) 08/2000 => 01/2003
    NISSAN Almera Tino Almera Tino (V10B) 02/2003 => 11/2005
    NISSAN Pathfinder Pathfinder (R52R) 08/2014 => 08/2015
    NISSAN Primera Primera 2 (P12/W12) 02/2001 => 12/2006
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002

Last product search