Technical data

CA4PK855

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 855 mm
    Number of Path 4
    Weight 58 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 06B260849A | 06B260849B
    BMW 64 55 1 727 378
    FIAT 46542303
    HYUNDAI 97713-2D100 | 97713-2D510 | 97713-2E000
    KIA 97713-2D100 | 97713-2D510
    LANCIA 46542303
    MAZDA B61P-15-907A | B61P-15-907B | BP4W-15-907B
    NISSAN 11720-V7302
    PEUGEOT 5750-80
    SKODA 06B260849A | 06B260849B
    SUBARU 73013-PA000
    SUZUKI 95141-55C10
    VOLKSWAGEN 06B260849A | 06B260849B
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 100 100 (4A) 12/1990 => 07/1994
    AUDI 80 80 B4 09/1991 => 07/1995
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    AUDI Coupé Coupé (8B) 11/1988 => 01/1996
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Uno Uno Mondo 01/1998 => 12/2010
    FIAT Albea Albea 04/2002 => 12/2006
    FIAT Albea Albea FL 07/2006 => 07/2011
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Tiburon Tiburon 01/2002 => 12/2006
    HYUNDAI Tucson Tucson 04/2004 => 09/2006
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 (CZE) 11/2008 => 07/2012
    KIA Sportage Sportage II 12/2004 => 12/2006
    KIA Sportage Sportage II FL(SVK) 05/2007 => 05/2010
    KIA Ceed Ceed 08/2006 => 11/2009
    KIA Ceed Ceed FL 08/2009 => 07/2012
    LANCIA Ypsilon Y Ipsilon 11/1995 => 08/2000
    MAZDA MX5 MX5 I (NA) 04/1990 => 02/1998
    MAZDA MX5 MX5 II (NB) 03/1998 => 08/2000
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002
    SKODA Superb Superb 12/2001 => 03/2008
    SUBARU Impreza Impreza (G10) 01/1993 => 08/2000
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005

Last product search