Technical data

CA4PK860

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 860 mm
    Number of Path 4
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 7 512 762 | 11 28 7 512 971
    CITROEN 5750-XV
    FORD 7007791
    MAZDA BP4W-15-907A
    TOYOTA 99364-02354
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 7 series Série 7 (E65) 09/2001 => 10/2008
    BMW 7 series Série 7 (E66) 03/2002 => 10/2008
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW Z3 Z3 (E36) 01/1996 => 06/2002
    BMW Z4 Z4 (E85/E86) 09/2002 => 03/2009
    BMW X3 X3 (E83) 10/2003 => 07/2006
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    FORD Courrier/Courier Courrier/Courier 08/1991 => 09/1996
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    MAZDA MX5 MX5 II (NB) 03/1998 => 08/2000
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Celica Celica (ST200) 11/1993 => 07/1999
    TOYOTA Corolla Corolla (100) 05/1992 => 04/1997
    TOYOTA Corolla Corolla (90) 05/1987 => 05/1992
    TOYOTA Cressida Cressida III 08/1984 => 08/1988
    TOYOTA Hiace Hiace RCH/LXH 10-20 08/1995 => 12/2013
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995
    TOYOTA Supra Supra (MA70) 01/1986 => 04/1993

Last product search