Technical data

CA4PK865

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 865 mm
    Number of Path 4
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25211-21200 | 25212-21200 | 25212-21220 | 25212-24320
    MITSUBISHI MD069671
    NISSAN 11720-V7300 | 11720-V7301 | 11720-V7310 | 11720-V7311 | 11920-1E400
    PEUGEOT 1280-25
    TOYOTA 99365-20870 | 99365-50870
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Excel Excel 01/1986 => 10/1989
    HYUNDAI Pony Pony 01/1986 => 10/1989
    MITSUBISHI Colt Colt (C1*) 01/1984 => 02/1989
    MITSUBISHI Lancer F Lancer F (C1*) 01/1984 => 06/1988
    MITSUBISHI Lancer F Lancer F III (CV*) 07/1985 => 03/1992
    NISSAN 200SX 200 SX (S13) 09/1988 => 06/1994
    NISSAN Cedric Cedric (Y30) 10/1983 => 06/1988
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    TOYOTA Corolla Corolla (90) 05/1987 => 05/1992

Last product search