Technical data

CA4PK870

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 870 mm
    Number of Path 4
    Weight 65 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25212-24350
    KIA 0K552-15-909 | 25212-24350
    MITSUBISHI MD106658
    ROVER GFB375 | GMB108
    TOYOTA 99364-20870
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Excel Excel 08/1989 => 10/1994
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Pony Pony 08/1989 => 10/1994
    HYUNDAI Scoupe Scoupe 03/1990 => 05/1996
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    KIA Carnival Carnival 01/1999 => 01/2002
    KIA Carnival Carnival II 02/2002 => 02/2006
    KIA Sedona Sedona II 02/2002 => 11/2005
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    KIA Picanto Picanto SA 12/2007 => 04/2011
    MITSUBISHI Colt Colt (C1*) 01/1984 => 02/1989
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Colt Colt (CA*) 12/1991 => 12/1996
    MITSUBISHI Lancer F Lancer F (C1*) 01/1984 => 06/1988
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F III (CV*) 07/1985 => 03/1992
    MITSUBISHI Lancer F Lancer F V (CB*/CD*) 12/1991 => 12/1996
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 2 05/1995 => 03/2000
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    TOYOTA 4-Runner 4 Runner (180) 11/1995 => 08/2002
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Land Cruiser Land Cruiser (KZJ9_/VZJ9_/KDJ9_) 04/1996 => 09/2002
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995

Last product search