Technical data

CA4PK875

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 875 mm
    Number of Path 4
    Weight 64 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHRYSLER 4668 380AC
    HONDA 38920-PM3-505
    HYUNDAI 25212-23000 | 25212-23021
    LEXUS 99364-20880
    MAZDA B3C7-18-381 | B3C7-18-381B | B630-15-907
    MITSUBISHI MD118572
    NISSAN 11720-59S01 | 11920-30R11 | 11920-30R12
    TOYOTA 90916-02365 | 90916-W2029 | 99364-20880
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER PT Cruiser PT Cruiser 06/2000 => 11/2007
    CHRYSLER PT Cruiser PT Cruiser Cabriolet 08/2003 => 11/2007
    HONDA Civic Civic (EC/ED/EE) 09/1987 => 08/1991
    HONDA Civic Civic (EG/EH/EJ) 09/1991 => 09/1995
    HONDA Civic Civic Shuttle (EE*) 09/1987 => 12/1992
    HONDA Concerto Concerto 10/1989 => 12/1996
    HONDA CRX CRX (EE/ED) 09/1987 => 12/1992
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Atos Atos FL2 07/2004 => 03/2008
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Elantra Elantra 05/1995 => 05/2000
    HYUNDAI Excel Excel 07/1994 => 09/1999
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Pony Pony 07/1994 => 12/1999
    HYUNDAI Tiburon Tiburon 01/2002 => 12/2006
    LEXUS RX 300 RX 300 07/2000 => 02/2003
    MAZDA 121 121 (DB) 11/1990 => 02/1996
    MAZDA 323 323 (BF) 01/1985 => 12/1989
    MAZDA Demio Demio 05/1998 => 03/2003
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Colt Colt (CA*) 12/1991 => 12/1996
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F V (CB*/CD*) 12/1991 => 12/1996
    NISSAN 200SX 200 SX (S14) 04/1994 => 12/1999
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    TOYOTA Camry Camry (MCV/SXV20) 08/1996 => 07/2001
    TOYOTA Camry Camry (ACV/MCV30) 08/2001 => 01/2006
    TOYOTA Corolla Corolla (180) 06/2013 => 01/2019
    TOYOTA MR2 MR 2 10/1989 => 11/1999
    TOYOTA Yaris Yaris 3 (KSP130/NLP130/NSP130) (FRA) 07/2011 => 07/2014
    TOYOTA Yaris Yaris 3 (KSP130/NSP130) (JPN) 08/2011 => 07/2014
    TOYOTA Yaris Yaris 3 FL(KSP130/NLP130/NSP130) (FRA) 07/2014 =>
    TOYOTA Auris Auris 180 FL (GBR) 05/2015 => 02/2019
    TOYOTA Verso S Verso S 11/2010 =>

Last product search