Technical data

CA4PK880

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 880 mm
    Number of Path 4
    Weight 68 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MITSUBISHI MD117356
    RENAULT 7700729330
    TOYOTA 99364-90880
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Colt Colt (CA*) 12/1991 => 12/1996
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F V (CB*/CD*) 12/1991 => 12/1996
    RENAULT Espace Espace II 01/1991 => 08/1996
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 => 12/1994
    TOYOTA Camry Camry (ACV/MCV30) 08/2001 => 01/2006
    TOYOTA Starlet Starlet (EP91) 01/1996 => 07/1999

Last product search