Technical data

CA4PK884

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 884 mm
    Number of Path 4
    Weight 68 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60543218
    BMW 64 55 7 786 705
    CHRYSLER 4668 380AE
    KIA 0K21A-18-381
    MAZDA B6BF-18-381 | B366-15-908A | B596-18-381 | BP4W-18-381
    OPEL 1340640
    RENAULT 7701064332
    SUBARU 73013-AA000 | 73323-FA030
    VAUXHALL 90571757
    VOLVO 3343106
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 155 155 11/1991 => 08/1997
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW X3 X3 (E83) 10/2003 => 07/2006
    CHRYSLER PT Cruiser PT Cruiser Cabriolet 08/2003 => 11/2007
    CHRYSLER PT Cruiser PT Cruiser FL 08/2005 => 07/2010
    KIA Carens Carens I 12/1999 => 07/2002
    KIA Carens Carens II 07/2002 => 05/2006
    KIA Clarus Clarus 05/1995 => 07/2001
    KIA Credos Credos 01/1997 => 04/2000
    KIA Mentor Mentor 05/1994 => 06/2001
    KIA Mentor Mentor II 06/2001 => 02/2004
    KIA Rio Rio I (FD) 07/2000 => 05/2005
    KIA Sephia Sephia II 09/1997 => 02/2001
    KIA Sephia Sephia 01/1993 => 08/1998
    KIA Shuma Shuma 04/1997 => 09/2002
    KIA Shuma Shuma II 02/2001 => 08/2004
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BG) 06/1989 => 05/1994
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA Demio Demio 05/1998 => 03/2003
    MAZDA MX3 MX3 03/1991 => 02/1998
    MAZDA MX5 MX5 I (NA) 04/1990 => 02/1998
    MAZDA MX5 MX5 II (NB) 03/1998 => 08/2000
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    MAZDA Xedos Xedos 6 10/1991 => 11/1999
    OPEL Astra Astra G 02/1998 => 12/2005
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R9 R9 10/1981 => 12/1988
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    SUBARU Impreza Impreza (G11) 09/2000 => 08/2005
    SUBARU Legacy Legacy 3 10/1998 => 04/2003
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VOLVO 340 340 09/1982 => 07/1991

Last product search