Technical data

CA4PK890

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 890 mm
    Number of Path 4
    Weight 68 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 034903137B
    BMW 11 28 1 743 193
    CHRYSLER 4668 180AB | 4792 532AA
    HONDA 56992-P3F-004 | 56992-P3F-506
    HYUNDAI 25212-23721
    KIA 25212-23721 | MB366-15907A | OK21A-18-381
    MAZDA B366-15-907 | B660-15-908 | BP25-15-908A | ZL01-15-907
    MITSUBISHI MD368855
    ROVER GFB80890 | GMB40890
    SUZUKI 49181-64J00
    TOYOTA 99364-20890 | 99364-70890
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 100 100 (4A) 12/1990 => 07/1994
    AUDI 80 80 B4 09/1991 => 07/1995
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    AUDI Coupé Coupé (8B) 11/1988 => 01/1996
    AUDI RS2 RS2 03/1994 => 07/1995
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW Z3 Z3 (E36) 01/1996 => 06/2002
    CHRYSLER Neon Neon 10/1993 => 12/1998
    CHRYSLER Sebring Sebring 03/2000 => 03/2007
    HONDA CR-V CR-V mk I 01/1997 => 02/2002
    HYUNDAI Elantra Elantra 11/2006 => 05/2011
    HYUNDAI Trajet Trajet FL 03/2004 => 06/2007
    HYUNDAI Tucson Tucson 04/2004 => 09/2006
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 (CZE) 11/2008 => 07/2012
    KIA Carens Carens II 07/2002 => 05/2006
    KIA Clarus Clarus 05/1995 => 07/2001
    KIA Leo Leo 08/1996 => 05/1998
    KIA Mentor Mentor 05/1994 => 06/2001
    KIA Sephia Sephia II 09/1997 => 02/2001
    KIA Sephia Sephia 01/1993 => 08/1998
    KIA Sportage Sportage II 12/2004 => 12/2006
    KIA Sportage Sportage II FL (KOR) 09/2006 => 02/2010
    KIA Sportage Sportage II FL(SVK) 05/2007 => 05/2010
    KIA Cerato Cerato 01/2004 => 12/2008
    KIA Cerato Cerato 10/2008 => 04/2013
    KIA Ceed Ceed 08/2006 => 11/2009
    KIA Ceed Ceed FL 08/2009 => 07/2012
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BF) 01/1985 => 12/1989
    MAZDA 323 323 (BG) 06/1989 => 05/1994
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA MX3 MX3 03/1991 => 02/1998
    MAZDA Xedos Xedos 6 10/1991 => 11/1999
    MITSUBISHI Galant Galant (EA) 10/1996 => 05/2003
    ROVER Maestro Maestro 03/1983 => 01/1995
    ROVER Montego Montego 05/1984 => 12/1994
    SUZUKI GRAND VITARA Grand Vitara 09/2005 => 12/2012
    TOYOTA MR2 MR 2 10/1989 => 11/1999

Last product search