Technical data

CA4PK900

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 900 mm
    Number of Path 4
    Weight 62 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25212-22030
    SUBARU 49180-60G10 | 73323-AC011
    SUZUKI 49180-60G10
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Excel Excel 07/1994 => 09/1999
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Pony Pony 07/1994 => 12/1999
    HYUNDAI Scoupe Scoupe 03/1990 => 05/1996
    HYUNDAI Sonata Sonata série 5 03/2005 => 04/2008
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    SUBARU Forester Forester 1(SF) 07/1997 => 09/2002
    SUBARU Forester Forester 2(SG) 09/2002 => 07/2005
    SUBARU Impreza Impreza (G11) 09/2000 => 08/2005
    SUBARU Legacy Legacy 2 01/1994 => 11/1998
    SUBARU Legacy Legacy 3 10/1998 => 04/2003
    SUZUKI ALTO Alto (AMF310) 01/2009 => 03/2015
    SUZUKI BALENO Baleno I 04/1995 => 12/2002
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018

Last product search