Technical data

CA4PK903

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 903 mm
    Number of Path 4
    Weight 70 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHRYSLER 4663 182 | 4892 444AA | 4892 749AA
    CITROEN 1280-36 | 5750-WX
    FIAT 71749443
    HYUNDAI 25212-22020
    KIA 0K20A-15-908
    LEXUS 99364-30900
    MAZDA KFC8-15-907
    NISSAN 11720-00QAT | 11950-71E10
    PEUGEOT 5750-WX
    TOYOTA 99364-20900
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER Sebring Sebring 03/2000 => 03/2007
    CHRYSLER Stratus Stratus 01/1994 => 12/2000
    CHRYSLER Voyager Voyager III 01/1996 => 03/2001
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    KIA Mentor Mentor 05/1994 => 06/2001
    KIA Sephia Sephia 01/1993 => 08/1998
    LEXUS IS 200 IS I 03/1999 => 07/2005
    MAZDA Xedos Xedos 9 FL 09/2000 => 12/2003
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    TOYOTA Corolla Corolla (80) 05/1983 => 09/1987

Last product search