Technical data

CA4PK915

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 915 mm
    Number of Path 4
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 25183053
    DAEWOO 25183053
    FIAT 7765716 | 71749424
    HYUNDAI 23127-28100
    LANCIA 71749424
    LEXUS 90916-02661
    MITSUBISHI MB439714
    NISSAN 11720-71J05 | 11720-77A00 | 11720-VJ200 | 11920-16V10
    ROVER GFB358 | GFB80910 | GMB40910
    SUZUKI 49180-63G10
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    DAEWOO Matiz Matiz (M100) 03/1998 => 09/2000
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FIAT Tempra Tempra (160) MQ 93 03/1993 => 12/1996
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994
    LEXUS LS 600 LS 600H/HL 04/2007 => 11/2009
    LEXUS LS 600 LS 600H/HL 11/2009 => 09/2012
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    NISSAN Patrol Patrol GR (Y61) 10/1997 => 07/2004
    NISSAN Patrol Patrol (Y61) 08/2004 => 03/2010
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    ROVER série 800 800 Série 1 09/1986 => 09/1991
    ROVER série 800 800 Série 2 10/1991 => 10/1999
    SUZUKI BALENO Baleno I 04/1995 => 12/2002

Last product search