Technical data

CA4PK925

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 925 mm
    Number of Path 4
    Weight 69 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7657701 | 7657703 | 7764894
    FORD USA 4038260
    HONDA 56992-P72-004
    KIA 0K011-18-381A | 0K2AA-32-907
    MAZDA FS05-18-381 | FS12-18-381 | FS59-18-381 | FS59-18-381B | FSJ2-18-381 | K805-15-907B | KF33-15-907 | KL47-15-907
    MITSUBISHI MB439336 | MD172376
    NISSAN 11920-58S00 | 11950-54C10 | 11950-D4201
    ROVER GFB80925 | GFB80930
    SANTANA 95141-60A60
    SUZUKI 49180-63B10 | 95141-57B60 | 95141-60A60 | 95141-82010
    TOYOTA 90916-02348 | 90916-02499 | 99364-20920
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Tempra Tempra (160) MQ 93 03/1993 => 12/1996
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) RL 93 03/1993 => 12/1995
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    KIA Carens Carens I 12/1999 => 07/2002
    KIA Retona Retona 09/1999 => 05/2000
    KIA Shuma Shuma II 02/2001 => 08/2004
    KIA Sportage Sportage I 07/1993 => 09/2002
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA 626 626 (GE) 08/1991 => 05/1997
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GF FL) 10/1999 => 05/2002
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA MX3 MX3 03/1991 => 02/1998
    MAZDA MX6 MX6 07/1991 => 08/1997
    MAZDA Premacy Premacy 06/1999 => 06/2001
    MAZDA Premacy Premacy FL 07/2001 => 08/2005
    MAZDA Xedos Xedos 9 10/1993 => 08/2000
    MAZDA Xedos Xedos 6 10/1991 => 11/1999
    MITSUBISHI Eclipse Eclipse (D2/3) 12/1989 => 04/1999
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    MITSUBISHI Galant Galant (E5*) 11/1992 => 09/1996
    MITSUBISHI Sigma Sigma (F16) 12/1990 => 03/1996
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Sunny Sunny (N14) 10/1990 => 05/1995
    NISSAN Z 300 ZX (Z32) 01/1990 => 09/1995
    ROVER série 200 200 Série 1 06/1984 => 12/1990
    SANTANA Vitara Vitara 09/1989 => 12/2005
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    SUZUKI SWIFT Swift SA 10/1983 => 02/1989
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    TOYOTA Cressida Cressida IV 08/1988 => 08/1996
    TOYOTA Starlet Starlet (EP91) 01/1996 => 07/1999
    TOYOTA Supra Supra (MA70) 01/1986 => 04/1993
    TOYOTA Yaris Yaris (NCP1/NLP10/SCP10) (JPN) 01/1999 => 08/2005
    TOYOTA Yaris Verso Yaris Verso (NCP) 08/1999 => 09/2005

Last product search