Technical data

CA4PK926

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 926 mm
    Number of Path 4
    Weight 70 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 8200830190
    KIA 0K2AA-15-907
    MAZDA FS1E-18-381
    MITSUBISHI MB439494 | MR148323
    NISSAN 11720-00QAS
    RENAULT 8200830190
    SUZUKI 17521-85FA0
    TOYOTA 99364-80930 | 99364-90930
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    KIA Carens Carens II 07/2002 => 05/2006
    KIA Mentor Mentor II 06/2001 => 02/2004
    KIA Pride Pride (DA) 10/1987 => 07/2000
    MAZDA MPV MPV II 06/1999 => 07/2002
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007
    MITSUBISHI Space wagon Space Wagon (N3) 05/1991 => 11/2000
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Clio Clio IV 10/2012 => 10/2016
    RENAULT Clio Clio IV FL 07/2016 =>
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Thalia Thalia FL 10/2008 => 12/2013
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013
    RENAULT Logan Logan 09/2004 => 11/2012
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI GRAND VITARA Grand Vitara XL7 03/2001 => 03/2006
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    TOYOTA Hilux Hilux LN RZ 08/1997 => 08/2001
    TOYOTA Paseo Paseo 04/1991 => 08/1995
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995

Last product search