Technical data

CA4PK935

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 935 mm
    Number of Path 4
    Weight 74 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7761146 | 46473645
    MITSUBISHI MB958696 | MD191218
    NISSAN 11950-D4200 | 11950-D4202 | 11950-D4210
    SANTANA 95141-85C60
    SUZUKI 95141-64A60 | 95141-85C60
    TOYOTA 99364-30940
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Siena Siena (178) 07/1997 => 12/2001
    MITSUBISHI Colt Colt (C1*) 01/1984 => 02/1989
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 => 12/2001
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F III (CV*) 07/1985 => 03/1992
    MITSUBISHI Space wagon Space Wagon (D0) 10/1983 => 04/1991
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    SANTANA Vitara Vitara 09/1989 => 12/2005
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    TOYOTA Hiace Hiace RCH/LXH 10-20 08/1995 => 12/2013
    TOYOTA Hilux Hilux LN RZ 08/1997 => 08/2001

Last product search