Technical data

CA4PK938

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 938 mm
    Number of Path 4
    Weight 68 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 71739609
    HYUNDAI 97713-28240
    LANCIA 71739609
    MITSUBISHI MB568898 | MD326780
    SUZUKI 49180-69G00
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FIAT Tempra Tempra (160) MQ 93 03/1993 => 12/1996
    FIAT Tipo Tipo (160) RL 93 03/1993 => 12/1995
    HYUNDAI H1 H1 (TUR-EU) (A1T) TEURPA1T02 01/2007 => 12/2010
    HYUNDAI H1 H1 (TUR) (GC) HMT4G0PA02 11/2002 => 12/2006
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Terracan Terracan 01/2001 => 02/2002
    HYUNDAI Terracan Terracan FL 03/2002 => 07/2007
    MITSUBISHI Galant Galant (EA) 10/1996 => 05/2003
    MITSUBISHI Sigma Sigma (F16) 12/1990 => 03/1996
    MITSUBISHI Space wagon Space Wagon (N3) 05/1991 => 11/2000
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998
    SUZUKI LIANA Liana (RH41*) 06/2001 => 01/2006

Last product search