Technical data

CA4PK946

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 946 mm
    Number of Path 4
    Weight 72 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 25183097
    CITROEN 1280-28
    DAEWOO 25183097
    FIAT 71749460
    HONDA 31110-PD2-013 | 31110-PD2-305 | 31110-PD2-505 | 56992-P5G-003
    HYUNDAI 25212-38001
    INFINITI 11920-AG900
    KIA 25212-38001
    MAZDA BP5A-15-909A | BPF3-15-909A
    MITSUBISHI MB568899 | MD184973
    NISSAN 11920-AG900
    PEUGEOT 1280-26
    SANTANA 49180-60B10
    SKODA 047903137L | 6U0903137
    SUBARU 49180-60B10 | 80921-3040
    SUZUKI 17521-52E00 | 49180-60B10 | 95141-64A10
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Kalos Kalos (T250) 01/2005 => 05/2008
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Relay Relay I 02/1994 => 12/2001
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005
    FIAT Punto Punto (176) 07/1993 => 09/1999
    HONDA Accord Accord II (AC/AD) 09/1983 => 09/1985
    HONDA Legend Legend (KA9) 03/1996 => 08/2006
    HYUNDAI H1 H1 (GA) EUR4A0PA02 07/2001 => 09/2006
    HYUNDAI H1 H1 (A1) KEURPA104 09/2006 => 05/2007
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006
    HYUNDAI Santa Fé Santa Fé 08/2000 => 02/2006
    HYUNDAI Sonata Sonata série 3 08/1998 => 06/2001
    HYUNDAI Sonata Sonata série 4 07/2001 => 04/2005
    HYUNDAI Sonica Sonica 09/1998 => 06/2001
    HYUNDAI Trajet Trajet 01/2000 => 02/2004
    HYUNDAI Trajet Trajet FL 03/2004 => 06/2007
    HYUNDAI Highway Van Highway Van 03/2000 => 02/2004
    KIA Magentis Magentis 02/2001 => 12/2005
    KIA Sorento Sorento 04/2002 => 05/2006
    MAZDA MX5 MX5 II (NB) 03/1998 => 08/2000
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    MITSUBISHI Galant Galant (EA) 10/1996 => 05/2003
    MITSUBISHI Galant Galant (E5*) 11/1992 => 09/1996
    MITSUBISHI Sigma Sigma (F16) 12/1990 => 03/1996
    NISSAN Pathfinder Pathfinder (R50) 10/1997 => 08/2003
    NISSAN Z 350Z (Z33) 07/2003 => 04/2009
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    SANTANA Vitara Vitara 09/1989 => 12/2005
    SKODA Favorit Favorit 03/1988 => 07/1995
    SKODA Felicia Felicia 10/1994 => 12/1997
    SUBARU Justy Justy 10/1995 => 10/2003
    SUBARU L serie Leone II 07/1984 => 09/1991
    SUBARU XT XT Coupé 09/1985 => 12/1990
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    INFINITI QX70/FX FX 01/2003 => 12/2008

Last product search