Technical data

CA4PK954

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 954 mm
    Number of Path 4
    Weight 75 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 25183059
    CITROEN 5750-SS
    DAEWOO 25183059
    MITSUBISHI MD308925
    PEUGEOT 5750-SS
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN ZX ZX 03/1991 => 07/1998
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT 405 405 06/1987 => 06/1992
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996

Last product search