Technical data

CA4PK962

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 962 mm
    Number of Path 4
    Weight 70 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 71739623 | 71749423
    CHEVROLET 25182778
    FIAT 46411595 | 71753676
    FORD 1011695
    GENERAL MOTORS 1340603 | 94382106
    HYUNDAI 97713-33340
    ISUZU 8-94382-106-0
    KIA B3C7-15-909C
    LANCIA 71753676
    MAZDA B3C7-15-909C
    NISSAN 11720-D4001 | 11920-F6501
    OPEL 1340603
    P.S.A. 6455-B2
    PEUGEOT 6455-B2
    RENAULT 7700861467
    RENAULT TRUCKS 7700861467
    ROVER GMB40966
    VAUXHALL 94382106
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 155 155 11/1991 => 08/1997
    ALFA ROMEO 164 164 Super 09/1992 => 09/1998
    CHEVROLET Aveo Aveo T250/2 03/2008 => 02/2011
    CHEVROLET Spark Spark (M300) 12/2009 => 01/2013
    CHEVROLET Spark Spark FL (M300) 09/2012 => 12/2015
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Brava Brava (182) 06/1995 => 09/1998
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Marea Marea (185) 07/1996 => 01/1999
    FIAT Multipla Multipla (186) 11/1998 => 06/2004
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    FORD Granada Granada 92 01/1992 => 01/1995
    FORD Scorpio Scorpio 03/1985 => 01/1992
    HYUNDAI Santamo Santamo 07/1998 => 12/2001
    HYUNDAI Sonata Sonata série 2 07/1993 => 07/1998
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006
    MAZDA 121 121 (DB) 11/1990 => 02/1996
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Z 300 ZX (Z32) 01/1990 => 09/1995
    OPEL Monterey Monterey I 09/1991 => 06/1998
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    ROVER Maestro Maestro 03/1983 => 01/1995
    VAUXHALL Monterey Monterey A 05/1994 => 06/1998

Last product search