Technical data

CA4PK970

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 970 mm
    Number of Path 4
    Weight 65 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 64 55 7 785 212
    CHRYSLER 4573 737
    HONDA 38920-PR7-A04
    KIA 0K30C-15909C
    MITSUBISHI MD363022 | MN155726
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    CHRYSLER Stratus Stratus 01/1994 => 12/2000
    HONDA NSX NSX (NA) 03/1989 => 06/2001
    HONDA NSX NSX 07/2001 => 12/2005
    HONDA Prelude Prelude (BA) 09/1987 => 09/1991
    KIA Rio Rio I (FD) 07/2000 => 05/2005
    MITSUBISHI Challenger Challenger (K9) 10/1998 => 02/2009
    MITSUBISHI Pajero Pajero Sport (K9) 08/1998 => 12/2013
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001

Last product search