Technical data

CA4PK980

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 980 mm
    Number of Path 4
    Weight 72 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHRYSLER 4483 174 | 4668303
    FIAT 46428896
    HONDA 56992-PK1-004
    HYUNDAI 25212-32510 | 25212-32520 | 25212-33000 | 25212-33050 | 25212-33060
    MITSUBISHI MD074251 | MD186124
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER Voyager Voyager II 03/1991 => 10/1995
    CHRYSLER Voyager Voyager 10/1983 => 02/1991
    FIAT Punto Punto (176) 07/1993 => 09/1999
    HYUNDAI H1 H1 (G1) GEC4A09800 10/1997 => 05/2002
    HYUNDAI H100 H100 07/1993 => 03/2000
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Satellite Satellite 01/1998 => 12/2007
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    HYUNDAI Starex Starex 01/1998 => 12/2007
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Space wagon Space Wagon (D0) 10/1983 => 04/1991

Last product search