Technical data

CA4PK985

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 985 mm
    Number of Path 4
    Weight 68 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CADILLAC 12578549
    CHRYSLER 4892 747AA
    FIAT 504012393
    MITSUBISHI 4451A058 | MD186125
    SUBARU 73036-GA100
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER Sebring Sebring 03/2000 => 03/2007
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006
    FIAT Ducato Ducato (RUS) (243-244-245) 01/2008 => 12/2011
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    MITSUBISHI Galant Galant (E5*) 11/1992 => 09/1996
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004
    MITSUBISHI L300 L300 (Truck) 01/1994 => 04/2000
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 => 12/2001
    MITSUBISHI Montero Montero Sport (K9) 08/1998 => 02/2009
    MITSUBISHI Space wagon Space Wagon (N3) 05/1991 => 11/2000
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    SUBARU XT XT Coupé 09/1985 => 12/1990
    CADILLAC CTS CTS 03/2002 => 09/2007

Last product search