Technical data

CA4PK990

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 990 mm
    Number of Path 4
    Weight 148 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MAZDA B612-15-909
    MITSUBISHI MD186126
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA 323 323 (BF) 01/1985 => 12/1989
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Eclipse Eclipse (D2/3) 12/1989 => 04/1999
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001

Last product search