Technical data

CA4PK995

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 995 mm
    Number of Path 4
    Weight 67 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25212-33100 | 25212-33160
    JAGUAR EAC7033
    KIA 25212-33160
    MAZDA B6DG-15-909 | B595-15-909 | B596-15-909 | Z501-15-909
    MITSUBISHI MB657285
    NISSAN 11720-50A00 | 11720-50A10
    RENAULT 7701064350
    SUZUKI 17521-83AA0 | 95141-60G40
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Santamo Santamo 07/1998 => 12/2001
    HYUNDAI Sonata Sonata série 2 07/1993 => 07/1998
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    KIA Joice Joice 09/1999 => 03/2003
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    SUZUKI GRAND VITARA Grand Vitara 09/2005 => 12/2012

Last product search