Technical data

CA4SPK1022

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1022 mm
    Number of Path 4
    Weight 63 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 55182511 | 71737159
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Doblo Doblo FL 01/2004 => 12/2005
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005
    FIAT Doblo Doblo II 01/2006 => 01/2010
    FIAT Doblo Doblo Cargo II 01/2006 => 01/2011
    FIAT Fiorino Fiorino (225) 12/2007 => 01/2016
    FIAT Albea Albea FL 07/2006 => 07/2011
    FIAT Qubo Qubo 05/2008 => 01/2016

Last product search