Technical data
CA4SPK711
Poly V-belt
-
Visual(s)
-
Main features
Length 1 711 mm Number of Path 4 Weight 49 g -
OE equivalents
Brand OE reference FORD 1353946 -
Compatibility
Brand Model Generation Dates FORD Mondeo Mondeo III FL (GE) 06/2003 => 06/2007