Technical data

CA4SPK836

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 836 mm
    Number of Path 4
    Weight 56 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 64 55 7 792 851
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E90/E91/E92/E93) 03/2005 => 02/2010
    BMW 3 series Série 3 (E90/E91/E92/E93 LCI) 07/2007 => 10/2013
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 5 series Série 5 (E60/61 LCI) 01/2007 => 09/2010
    BMW 6 series Série 6 (E63/E64 LCI) 09/2007 => 03/2011
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW X5 X5 (E70) 12/2006 => 03/2010
    BMW X3 X3 (E83) 10/2003 => 07/2006
    BMW X3 X3 (E83 LCI) 08/2006 => 09/2010

Last product search