Technical data
CA4SPK903
Poly V-belt
-
Visual(s)
-
Main features
Length 1 903 mm Number of Path 4 Weight 59 g -
OE equivalents
Brand OE reference FIAT 504066407 IVECO 504066407 -
Compatibility
Brand Model Generation Dates FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006 FIAT Ducato Ducato II (250-251) 07/2006 => 11/2011 FIAT Ducato Ducato II (250) 06/2014 => FIAT Ducato Ducato II Maxi (250) 06/2014 =>