Technical data

CA4SPK917

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 917 mm
    Number of Path 4
    Weight 61 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7701475913
    FIAT 71719034
    LADA 7701475913
    RENAULT 7701475913
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Logan Logan 2 01/2013 => 01/2017
    DACIA Sandero Sandero 06/2008 => 10/2012
    FIAT Stilo Stilo 09/2001 => 12/2003
    FIAT Stilo Stilo FL 01/2004 => 01/2008
    LADA Largus Largus 03/2012 =>
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Sandero Sandero 06/2008 => 12/2012

Last product search