Technical data

CA4SPK922

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 922 mm
    Number of Path 4
    Weight 62 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 4009-Q4
    FIAT 9658144280
    FORD 1465190
    PEUGEOT 4009-Q4
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Jumper Jumper III 07/2006 => 05/2014
    CITROEN Relay Relay III 07/2006 => 05/2014
    FIAT Ducato Ducato II (250-251) 07/2006 => 11/2011
    FORD Transit/Tourneo Transit/Tourneo 2006 04/2006 => 08/2014
    FORD Transit/Tourneo Transit/Tourneo Custom 09/2012 => 01/2018
    FORD Transit/Tourneo Transit 2014 01/2014 =>
    PEUGEOT Boxer Boxer III 07/2006 => 05/2014

Last product search