Technical data
CA4SPK970
Poly V-belt
-
Visual(s)
-
Main features
Length 1 970 mm Number of Path 4 Weight 68 g -
OE equivalents
Brand OE reference VOLKSWAGEN 076260849A -
Compatibility
Brand Model Generation Dates VOLKSWAGEN Crafter Crafter 04/2006 => 12/2016