Technical data

CA5PK1005

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1005 mm
    Number of Path 5
    Weight 82 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 1 435 280 | 11 28 7 636 376
    CHEVROLET 96144934
    DAEWOO 96144934
    FIAT 7658133
    LAND ROVER PQS000220
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    BMW 8 series Série 8 (E31) 09/1989 => 12/2000
    BMW X5 X5 (E53) 01/2000 => 11/2006
    CHEVROLET Lanos Lanos (T100) 09/1997 => 12/2002
    DAEWOO Espero Espero 09/1993 => 05/1999
    DAEWOO Lanos Lanos (T100) 09/1997 => 07/2005
    DAEWOO Nexia Nexia 03/1995 => 07/2005
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    LAND ROVER Range Rover Range Rover 03/2002 => 12/2012

Last product search