Technical data

CA5PK1020

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1020 mm
    Number of Path 5
    Weight 84 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 7 507 626
    CITROEN 6453-TV
    FIAT 46454225
    FORD 1028279 | 1095321
    MAZDA FP01-15-907 | FP04-15-907 | FP04-15-907A
    OPEL 4810711
    PEUGEOT 6453-TV
    TOYOTA 90916-02403
    VAUXHALL 24466975
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW X5 X5 (E53) 01/2000 => 11/2006
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN Saxo Saxo FL 09/1999 => 05/2005
    CITROEN Saxo Saxo 03/1996 => 08/1999
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    FORD Escort Escort VI 01/1995 => 09/2001
    MAZDA 626 626 (GE) 08/1991 => 05/1997
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    OPEL GT GT 10/2006 => 06/2009
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Celica Celica (ST200) 11/1993 => 07/1999

Last product search