Technical data

CA5PK1030

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1030 mm
    Number of Path 5
    Weight 96 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CADILLAC 55556404
    CHEVROLET 24466972
    CITROEN 6453-TX
    FIAT 55351458
    MAZDA FS05-15-907 | FS11-15-907 | FS11-15-907A
    OPEL 1340674 | 1340677 | 6340609
    PEUGEOT 6453-TX
    SAAB 55556404
    TOYOTA 90916-02370
    VAUXHALL 9201679 | 24435940 | 24466972 | 55351458
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET HHR HHR 12/2007 => 12/2011
    CITROEN Relay Relay III 07/2006 => 05/2014
    CITROEN Saxo Saxo FL 09/1999 => 05/2005
    CITROEN Saxo Saxo 03/1996 => 08/1999
    FIAT Croma Croma II (194-294) 06/2005 => 10/2007
    FIAT Croma Croma II FL (194-294) 10/2007 => 01/2011
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA 626 626 (GE) 08/1991 => 05/1997
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GF FL) 10/1999 => 05/2002
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA MX6 MX6 07/1991 => 08/1997
    MAZDA Premacy Premacy 06/1999 => 06/2001
    MAZDA Premacy Premacy FL 07/2001 => 08/2005
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 12/2010
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Signum Signum 06/2003 => 09/2005
    OPEL Signum Signum FL 10/2005 => 11/2008
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003
    SAAB 9-3 9-3 FL 09/2002 => 03/2012
    TOYOTA Avensis Avensis (ZZT22*) 07/2000 => 01/2003
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    CADILLAC BLS BLS 03/2005 => 09/2010

Last product search