Technical data

CA5PK1054

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1054 mm
    Number of Path 5
    Weight 88 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 71749430
    FIAT 71749430
    LANCIA 71749430
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 155 155 11/1991 => 08/1997
    FIAT Coupé Coupé (PC) 11/1993 => 09/1996
    FIAT Tempra Tempra (160) MQ 93 03/1993 => 12/1996
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) RL 93 03/1993 => 12/1995
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999

Last product search