Technical data

CA5PK1065

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1065 mm
    Number of Path 5
    Weight 98 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 07K145933E
    FIAT 7621046
    MITSUBISHI MB946603 | MD375935
    VOLKSWAGEN 07K145933E
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI TT TTRS 07/2009 => 06/2014
    AUDI RS3 RS3 01/2011 => 12/2012
    AUDI RS3 RS3 phase 1 02/2015 => 08/2016
    AUDI RS Q3 RS Q3 phase I 05/2013 => 04/2015
    AUDI RS Q3 RS Q3 phase II 01/2015 =>
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    MITSUBISHI Colt Colt (CJ) 11/1995 => 06/2003
    MITSUBISHI Galant Galant (E5*) 11/1992 => 09/1996
    MITSUBISHI Lancer Lancer VI (CK1*) 11/1995 => 12/2001
    MITSUBISHI Lancer Lancer (CS/CT) 06/2003 => 03/2011
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010

Last product search