Technical data

CA5PK1085

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1085 mm
    Number of Path 5
    Weight 92 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 98485800
    LANCIA 7773139
    MITSUBISHI MD317528 | MD319917
    VOLVO 30874031
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994
    MITSUBISHI Carisma Carisma (DA) 05/1995 => 02/1999
    MITSUBISHI Colt Colt (CJ) 11/1995 => 06/2003
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO V40 V40 10/1995 => 03/2004

Last product search