Technical data
CES206
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal

-
Visual(s)
-
Product definition
a 3.18 mm b 1.9 mm B 23.8 mm B1 35.7 mm B2 15.9 mm C 16 mm d 30 mm d1 44.5 mm D 62 mm G M6x1 m 6 mm N1 59.61 mm r 1 S 8 mm SW 3 mm -
Product performance
C 19.5 kN C0 11.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.33 kg Recommended tightening torque for set screw 5.5 Nm