Technical data
CES207-22
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal

-
Visual(s)
-
Product definition
a 3.18 mm b 1.9 mm B 25.4 mm B1 38.9 mm B2 17.5 mm C 17 mm d 34.92 mm d1 55.6 mm D 72 mm G 5/16-24UNF m 6.5 mm N1 68.81 mm r 1.5 S 8.5 mm SW 3.97 mm -
Product performance
C 25.7 kN C0 15.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.51 kg Recommended tightening torque for set screw 8 Nm