Technical data
CES208-24
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal

-
Visual(s)
-
Product definition
a 3.18 mm b 1.9 mm B 30.2 mm B1 43.7 mm B2 18.3 mm C 18 mm d 38.1 mm d1 60.3 mm D 80 mm G 5/16-24UNF m 6.5 mm N1 76.81 mm r 1.5 S 9 mm SW 3.97 mm -
Product performance
C 32.6 kN C0 19.9 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.68 kg Recommended tightening torque for set screw 8 Nm