Technical data
CES209
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal

-
Visual(s)
-
Product definition
a 3.18 mm b 1.9 mm B 30.2 mm B1 43.7 mm B2 18.3 mm C 19 mm d 45 mm d1 63.5 mm D 85 mm G M8x1 m 6.5 mm N1 81.81 mm r 1.5 S 9.5 mm SW 4 mm -
Product performance
C 31.85 kN C0 20.8 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.69 kg Recommended tightening torque for set screw 11.5 Nm